Power Supplies - 1 Phase INPUT
Our broad range of single phase power supplies are the ideal solution for many applications. They have compact size, high efficiency, excellent reliability and good price/performance. Some are champions in size (e.g. NPSM121, NPSM241, NPSM481) other in specific parameters (e.g. 70°C without derating). Most of these products exceed 50% of overload capability, making them suitable for high in-rush loads and selective fuse breaking. All units accept also DC input.
Class I units (NPSM85-120, NPSM121,
NPSM241, NPSM481) have received excellent
market approval for their reliability
and compactness. Simple but elegant
look, ease of installation due to pluggable
connectors made them market leaders for
various industrial applications.
Note:
MD = Model Dependent
EOL : End of life
NPSM85 - NPSM120
85W - 120W
40mm
width
AC/DC: Class I
IN: 90-264VAC
OUT: 12-15VDC / 24VDC / 48VDC (MD)
ORing circuit included (MD)
NPSM85 -
Technical Datasheet
NPSM85 -
Instruction Sheet
NPSM85 - CE
declaration
EOL: NPSM85 is an EOL product family
- - - - - - - - - - - - - - - - - - - - - - - - - - -
NPSM120 -
Technical Datasheet
NPSM120 -
Instruction Sheet
NPSM120 - CE declaration
EOL: NPSM120 is an EOL product family
- - - - - - - - - - - - - - - - - - - - - - - - - - -
NPSM85 /
NPSM120 - 3D model
NPSM121
120W ULTRA COMPACT
35mm
width
AC/DC: Class I with
active PFC
IN: 90-264VAC
OUT: 11.5-29VDC / 23-55VDC (MD)
ORing circuit included (MD)
User
settable limitation mode: hiccup or constant
current limitation
Easy parallelable
NPSM121 -
Technical Datasheet
NPSM121 -
Instruction Sheet
NPSM121 - CE
declaration
NPSM121 - 3D model
EOL: NPSM121-48, -48P are EOL products
NPSM240
240W
63mm
width
AC/DC: Class I
IN: 120-230VAC
OUT: 12-15VDC / 24VDC / 48VDC / 72VDC (MD)
ORing
circuit included (MD)
NPSM240 -
Technical Datasheet
NPSM240 -
Instruction Sheet
NPSM240 - CE
declaration
NPSM240 3D model
EOL: NPSM240 is an EOL product family
NPSM241
240W
ULTRA COMPACT
40mm
width
AC/DC: Class I with active PFC
IN: 90-264VAC
OUT: 24VDC /
36VDC / 48VDC / 72VDC (MD)
User
settable limitation mode: hiccup or constant
current limitation
Easy parallelable
NPSM241 -
Technical Datasheet
NPSM241 -
Instruction Sheet
NPSM241 - CE
declaration
NPSM241 - 3D model
EOL: NPSM241-12, -12P, -36, -36-P, -48, -48P, -72, -72P are EOL products
NPSM480
480W COMPACT
73mm width
AC/DC: Class I
IN: 187-264VAC with active PFC, voltage
protected up to 350VAC continuous
OUT: 24VDC
NPSM480 - Technical
Datasheet
NPSM480 - Instruction
Sheet
NPSM480 - CE
declaration
NPSM480 - 3D model
EOL: NPSM480 is an EOL product
NPSM481
480W ULTRA COMPACT
56mm width
AC/DC: Class I with active PFC
IN: 90-264VAC
OUT: 24VDC / 48VDC / 72VDC (MD)
User
settable limitation mode: hiccup or constant
current limitation
Easy parallelable
NPSM481 - Technical
Datasheet
NPSM481 - Instruction
Sheet
NPSM481 - CE
declaration
NPSM481 - 3D
model