Power Supplies - 1/2 Phase INPUT
We pioneered the 1/2 phase PSU starting from 2006, due to their perfect match to demanding applications, including renewable energy. They allow savings on wiring, installation, product management cost and compliance with unstable single phase mains. They can be used in continuous overvoltage environments without any problem.
Three power ratings (120W, 160W and 200W) are active under this category, the others (240W and 480W) have been migrated towards the 1/2/3 phase concept (NPSW240, NPSW480).
SBP200 is the first user programmable unit on the market that can supply any voltage between 36 and 205Vdc, offering unmatched flexibility for many applications.
Note:
MD = Model Dependent
EOL : End of life
NPSW25
25W
72mm width
AC/DC: Class II
IN: 120-550VAC
OUT: 24VDC
NPSW25 - Technical Datasheet
NPSW25 - Instruction Sheet
NPSW25 - CE declaration
NPSW25 - 3D model
NPSW120
120W
40mm width
AC/DC: Class I
IN: 187-550VAC
OUT: 12-15VDC / 24VDC / 48VDC (MD)
ORing circuit included (MD)
NPSW120 - Technical Datasheet
NPSW120 - Instruction Sheet
NPSW120 - CE declaration
NPSW120 - 3D model
EOL: NPSW120-12, -48P are EOL products
WEPS160-26
160W
108.5mm width
DUAL Fixing enclosure
AC/DC: Class I
IN: 187-550VAC
OUT: 26VDC (fixed)
Latched current limitation
WEPS160 - Technical Datasheet
SBP200
200W PROGRAMMABLE OUTPUT VOLTAGE
80mm width
CPU controlled
AC: Class I with active PFC
IN: 170-528VAC
OUT: 36...205VDC
SBP200 - Technical Datasheet
SBP200 - Instruction Sheet
SBP200 - CE declaration
SBP200L
200W PROGRAMMABLE OUTPUT VOLTAGE
80mm width
CPU controlled
RS-485 interface
AC: Class I with active PFC
IN: 170-550VAC
OUT: 24...120VDC
SBP200L - Technical Datasheet
SBP200L - User Manual
SBP200L - CE declaration
SBP200L - 3D model
EOL: SBP200L is an EOL product
- - - - - - - - - - - - - - - - - - - - - - - - - - - -
POWERMASTER SBP200L - Software