vous êtes ici  :  accueil  ››  news  ››  news sur les produits

Vous pouvez aussi nous contacter en nous appelant au:

TDK-Lambda News

800W model added to Z+ High Voltage Programmable DC Power Supplies

En ligne : 18 Nov 2014

TDK Corporation announces the introduction of the 800W model to the TDK-Lambda Z+ series of high voltage programmable DC power supplies. As with the 200W and 400W models, the higher power model is offered with output voltages of up to 160, 320 or 650Vdc (as well as an additional model offering up to 375Vdc), addressing the requirements for applications such as deposition processes, ROVs, ATE systems as well as general laboratory and industrial use.

Sharing the same features and compact dimensions as the other Z+ ranges, the new model achieves efficiencies up to 89% and carries a 5-year warranty. All units in the Z+ range can operate in either constant current or constant voltage modes and accept a universal (85-265Vac) input. For higher power systems, such as those used in test or simulation applications, up to 6 units can be connected in parallel in a master-slave configuration. To increase the output voltage or to provide a bipolar output, up to 2 identical units may be connected in series with external diodes.

All models can be programmed via the front panel or remotely by using the built-in USB, RS232 / RS485 or analogue control interfaces. Optional LAN, GPIB (IEEE488) and isolated analogue programming interfaces are also available. CE marked for EMC and in accordance with the LV (low voltage) and RoHS Directives, the Z+ high voltage series conforms to EN55022/EN55024, as well as IEC/EN61326-1 for conducted (FCC part-15-B and VCCI-B) and radiated (FCC part-15-A and VCCI-A) EMI. Safety approvals include UL/EN/IEC61010-1, and the Z+ high voltage series is designed to meet UL/EN60950-1.

PAGE TOP

PAGE TOP