vous êtes ici  :  accueil  ››  news  ››  news sur les produits  ››  TDK introduces 3-phase input 4...

Vous pouvez aussi nous contacter en nous appelant au:

TDK introduces 3-phase input 4500 W AC-DC power supplies capable of providing single or dual outputs

En ligne : 07 Jan 2026

TDK Corporation (TSE:6762) introduces the TDK-Lambda TPS4500 single- or dual-output industrial power supplies with a 4500 W rating. The modules can be configured to share the loads in any proportion, up to the rated output specifications, and are designed to operate in series or in parallel to increase the output voltage or power.

Capable of operating from a high voltage three-phase input in a 360 – 528 Vac Delta or Wye configuration, the TPS4500 series can be used in multiple applications, including test and measurement equipment, semiconductor fabrication, additive manufacturing, printers, lasers, and RF power amplifiers. The high voltage, three-phase input avoids the requirement for costly step-down transformers and assists phase load current balancing.

The TPS4500 series is fully featured with isolated AC Fail, DC Good and dropped phase signals, remote on/off, remote sense, and a 12 V, 0.3 A standby supply. The PMBus™ communications interface enables comprehensive remote monitoring and control. It provides real-time visibility of key parameters such as output voltage, output current, internal temperature, status signals, and fan speed. Additionally, PMBus™ allows programming of critical settings, including output voltage, overcurrent limit, and remote on/off functionality. Nominal outputs of 92 V, 49 A and 184 V, 24.5 A are fully adjustable via PMBus™: 92 V can be set from 10 – 96.5 V, and 184 V from 20 – 193 V.

The TPS4500 models have a typical efficiency of 93 %. The power supply can start up in -40 °C temperatures and operate in ambient temperatures from -10 to +70 °C, derating linearly from 100 % to 80 % load from 50° to 60 °C, and from 80 % to 55 % at 70 °C.  The TPS4500 series’ enclosure measures 107 x 85 x 335 mm (W x H x D), making it suitable for 2U high racking systems.

Safety certifications include IEC/UL/CSA/EN62368-1 and carry the CE and UKCA marking for the Low Voltage, EMC and RoHS Directives. The units also comply with EN55032-A conducted and radiated emissions standards in the end system, meet IEC 61000-4 immunity standards, plus SEMI F47-0706 at 480Vac nominal (Criteria B). The power supply has 3k Vac input to output, 2k Vac input to ground, and 500 Vdc output to ground isolation.

The TPS4500 series is designed to meet MIL-STD-810H, Method 514.8, Proc I, Category 1, 10 (vibration), and MIL-STD-810H, Method 516.8, Procedure I, IV (Logistics) and VI (shock) standards, ensuring exceptional durability and reliability in harsh environments.

-----

Main applications

  • Test and measurement equipment, semiconductor fabrication, additive manufacturing, printers, lasers, and RF power amplifiers.

Main features and benefits

  • 93 % efficiency (typical)
  • 360 - 528, Delta or Wye 3-phase inputs
  • PMBus™ communications interface for remote programming and monitoring
  • Compliant to IEC 62477-1 (OVC III)

Further information on the products can be found under tps4500_e.pdf

Téléchargements

PAGE TOP

PAGE TOP