CN-A
30W-200W Half & Quarter Brick DC-DC converters
Featuring either 60 - 160Vdc or 14.4 - 36Vdc inputs, the CN-A meets the stringent shock and vibration requirements of IEC61373, as well as the Japanese equivalent standard JIS E 4031. A coating option allow the products to meet EN50155. Full power operation on all the converters is guaranteed across a -40 to +100?C baseplate temperature. All models, except the half brick 200W, have a quarter brick footprint and will withstand a 3kVac isolation voltage.
Features
-
60 - 160VDC Input
-
IEC 61373 Shock and Vibration
-
Base plate Cooled
-
Full Power at 100°C base plate
-
Five Year Warranty
Product Range Information
Hide details
Show details
Related Information
- HAH and HAQ Series
Half and quarter brick heat sinks for the CN-A and PH-A series
view URL
- Product Image
Download JPG
In the TDK-Lambda Newsroom
24V input series expands CN50A family of 50W DC-DC power modules
Read the article
TDK-Lambda adds 24V input DC-DC module to its CN-A family
Read the article
200W module added to the CN-A series from TDK-Lambda
Read the article
TDK-Lambda to deliver on power at electronica 2010
Read the article
Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
Featuring either 60 - 160Vdc or 14.4 - 36Vdc inputs, the CN-A meets the stringent shock and vibration requirements of IEC61373, as well as the Japanese equivalent standard JIS E 4031. A coating option allow the products to meet EN50155. Full power operation on all the converters is guaranteed across a -40 to +100?C baseplate temperature. All models, except the half brick 200W, have a quarter brick footprint and will withstand a 3kVac isolation voltage.