You are here  :  home  ››  products  ››  ac-dc power supplies  ››  mu series

Alternatively, you can contact us like this:

AC-DC Power Supplies

AC-DC Power Supplies

MU Series

NEW 600W-1500W Modular power supply

The MU series comes in a 1U fan cooled Aluminum case offering 2 models (MU4 and MU6) covering output power levels between 600W and 1200W with low line input and between 800W and 1500W with high line input with efficiencies up to 94%. It’s patented intelligent fan control reduces fan rotation speed, producing audible noise as low as 36dBA*.

A variety of modules are available with ratings from 96W to 1008W per output, offering a continuous range of voltages from 3.3V to 105.6V. With 1 MOPP (1.5kVac) input to ground, 2 MOPP (4kVac) input to output and 1 MOPP (1.5kVac) output to ground isolation and a selection of standby and control options including PMBus™ the MU range is certified for both medical and industrial applications and supported by a 7 year warranty.

Safety certifications include IEC/EN/ES 60601-1, IEC/EN/UL 62368-1 and IEC61010-1 with UKCA and CE marking for the Low Voltage, EMC and RoHS Directives. The units also comply with EN 55011-B and EN 55032-B conducted and radiated emissions, and meet the IEC60601-1-2 Edition 4 and IEC 61000-4 immunity standards.

*Configuration dependent, nominal conditions of 25°C, 115Vac/240Vac and 80% unit power.

Explore the MU series

MU Series

Features

  • Extremely low audible noise fan
  • BF ready medical isolation (MOPP)
  • Up to 13 outputs
  • PMBus™ communication option
  • 7 year warranty

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
MU4 (up to 5 outputs) 600W (Low line)
800W (High line)
3.3V - 104V / 54A Enclosed Current product Enquire   View PDF datasheet
MU6 (up to 13 outputs) 1.2kW (Low line)
1.5kW (High line)
3.3V - 105.6V / 76A Enclosed New product Enquire   View PDF datasheet
Part number
MU4 (up to 5 outputs)
Power 600W (Low line)
800W (High line)
Output info 3.3V - 104V / 54A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
MU6 (up to 13 outputs)
Power 1.2kW (Low line)
1.5kW (High line)
Output info 3.3V - 105.6V / 76A
Construction Enclosed
Status New product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : New productCurrent product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

MU Series videos

Range Overview Video New

MU6 1200W/1500W 1 U Modular power supply video

Range Overview Video

MU4 600W/800W 1U Modular power supply video

Range Overview Video

Introducing MU4 600/800 watts 1U modular power supply

MU Series FAQ

FAQ Video

MU4 Quiet by Design

FAQ Video

MU4 Intelligent fan control

FAQ Video

What is MU4?

FAQ Video

MU4 EMC Class B performance

FAQ Video

MU4 Certification

FAQ Video

MU4 full MOPP medical isolation

FAQ Video

How to configure MU4

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

MU Series Technical Downloads

MU Series In the TDK-Lambda Newsroom

1U high modular power supply delivers up to 800W with BF-ready isolation and extremely low acoustic noise - quiet by design
Read the article

Applications for this product

3D View

MU4

Further Resources

PAGE TOP

PAGE TOP