You are here  :  home  ››  applications  ››  embedded applications  ››  commercial aerospace

Alternatively, you can contact us like this:

Power supplies for
Commercial Aerospace applications

View products

Browse our embedded power supplies by application

Our embedded products for Commercial Aerospace applications

TDK-Lambda provides robust and reliable power supplies engineered to meet the demanding needs of commercial aerospace applications. Our power supplies deliver exceptional performance and durability, featuring wide input voltage ranges, high efficiency and long operational life. Designed with advanced protection features and effective EMI filtering, our power supplies support the stringent safety, quality and performance requirements of commercial aviation and aerospace systems. With a strong commitment to innovation and reliability, TDK-Lambda products are a trusted choice for aircraft manufacturers, avionics systems, cabin electronics, ground-support equipment and other mission‑critical commercial aerospace applications. Please contact us for uses not directly covered by this application.

Pick from our range of products suited to Commercial Aerospace applications listed below to get more information about each range.

Use the filters to narrow your search or try our Quick Product finder to find a product specific to your application's exact requirements.

If you've got any questions about our products or you can't find what you're looking for then feel free to get in touch.

Pick a product below for more information about that range:

Pick a product below for more information about that range:
Product Name Power Range Construction Outputs
i1C
NEW
Up to 300W, 9-36V or 18-75V Input, 1 x 1” Non-Isolated DC-DC Converters
115W 300W 1 output
DDSM
NEW
120/240W DIN rail DC-DC converter
120W 240W 1 output
PFE
NEW
AC/DC Power supply
300W 1.8kW 1 output
HFE
NEW
1600-3500W 1U Hot Swap Front End Power Supply
1.6kW 3.5kW 1 output
TPS
NEW
2040W-4080W 3-Phase Input Industrial Power Supplies
2.04kW 4.6kW 1 to 2 outputs
RGC
300W ruggedized non-isolated DC-DC converters
300W 300W 1 output
RGB
400-750W ruggedized non-isolated DC-DC converters
400W 750W 1 output
RGA
250W ruggedized non-isolated DC-DC converters
250W 250W 1 output
GENESYS+™ 1U Half rack
1kW and 1.5kW 1U Half Wide Power Supply
1kW 1.56kW 1 output
RGF
20 and 40A, 80Vdc board mount EMC Filters
- - -
GSPS High Power Systems
Configurable solutions up to 90kW in 20U, 19 inch rack cabinet
30kW 90kW 1 output
GENESYS+™
1kW, 1.7kW, 2.7kW, 3.4kW, 5kW and 7.5kW in 1U
1kW 7.5kW 1 output
GENESYS+™ GSPL
15kW in 2U & 22.5kW in 3U
15kW 22.5kW 1 output
GENESYS+™ GSP
10kW in 2U & 15kW in 3U
10kW 15.3kW 1 output
HAH and HAQ Series
Half and quarter brick heat sinks for the CN-A and PH-A series
- - -
GQA
120W Industrial Quarter Brick Converters
120W 120W 1 output
HQA
120W Harsh Environment Quarter Brick Converters
85W 120W 1 output
LZSA
AC-DC Power supply
504W 1.512kW 1 output
HWS HD
33W - 1560W Rugged Power Supplies
33W 1.56kW 1 output
CPFE
Baseplate-cooled 500-1000W AC-DC power supplies
720W 1.008kW 1 output
CN-A
30W-200W Half & Quarter Brick DC-DC converters
30W 200W 1 output
Want to know more about our power supply solutions?

Visit our news website to read about how our products are used in real-world applications.

Learn more

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

PAGE TOP

PAGE TOP