You are here  :  home  ››  products  ››  dc-dc converters  ››  ddsm

Alternatively, you can contact us like this:

DC-DC Converters

AC-DC Power Supplies

DDSM

NEW 120/240W DIN rail DC-DC converter

The DDSM series of DC-DC converters offers high-performance models with 120 W and 240 W output power in a compact, lightweight design. The DDSM series is highly flexible, with a wide input and output range that allows it to be used across various applications.

The DC-DC converter series is fully digitally controlled. The 7-segment display shows precise system values, status, and alarm codes, and the system can be operated directly via three push buttons. An advanced communication interface is available for operating and maintaining the DDSM with the PowerCMC software tool using the Modbus over USB connection.

An additional DC-OK contact provides further signaling opportunities. Thanks to its push-in terminals, the DDSM series guarantees simplified installation and reliable performance in diverse industrial environments.

Explore the DDSM Series

DDSM

Features

  • Wide input & output range with 120W and 240W for various applications
  • Compact & durable design for cost effective use of cabinet space
  • Efficient system management and diagnostics from any location
  • Advanced connectivity features Modbus over USB and PowerCMC software
  • User friendly operation with a clear digital front display and push buttons
  • High efficiency and low stand-by losses contribute to an eco-friendly energy footprint

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
DDSM120-0555-R0 120W 5V - 55V / 5A Enclosed New product Enquire   View PDF datasheet
DDSM240-0555-R0 240W 5V - 55V / 10A Enclosed New product Enquire   View PDF datasheet
Part number
DDSM120-0555-R0
Power 120W
Output info 5V - 55V / 5A
Construction Enclosed
Status New product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DDSM240-0555-R0
Power 240W
Output info 5V - 55V / 10A
Construction Enclosed
Status New product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : New product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

DDSM Technical Downloads

DDSM In the TDK-Lambda Newsroom

TDK introduces programmable DIN-rail mount isolated DC-DC converters with 120 W and 240 W outputs and wide conversion ratios
Read the article

A word about our software...

In order to download our software you may need to accept the terms and conditions outlined in our End User License Agreement.
Read the EULA

Software

Applications for this product

3D View

DDSM120-0555-R0

DDSM240-0555-R0

Further Resources

PAGE TOP

PAGE TOP