Alternatively, you can contact us like this:
In modern commercial aerospace systems, the reliability and precision of testing equipment are essential. TDK-Lambda’s AC power sources and DC power supplies are designed to meet these stringent requirements, delivering exceptional performance, high efficiency and long-term durability. With advanced features such as wide input ranges and precise programmable outputs, our solutions support the accurate, consistent and repeatable testing needed for critical aerospace components and systems. Please contact us for uses not directly covered by this application.
Pick from our range of products suited to Commercial Aerospace applications listed below to get more information about each range.
Use the filters to narrow your search or try our Quick Product finder to find a product specific to your application's exact requirements.
If you've got any questions about our products or you can't find what you're looking for then feel free to get in touch.
Pick a product below for more information about that range:
| Pick a product below for more information about that range: | ||||
|---|---|---|---|---|
| Product Name | Power Range | Construction | Outputs | |
|
GENESYS™ 2 HE
3.3kW and 5kW Power Supply
|
3.2kW | 5.2kW | 1 output | |
|
GENESYS™ 1U
750W, 1.5kW & 2.4kW Power Supply
|
600W | 2.4kW | 1 output | |
|
GENESYS™ 1 HE (half Rack)
750W 1U Half Wide Power Supply
|
600W | 780W | 1 output | |
|
GENESYS+™ 1U Half rack
1kW and 1.5kW 1U Half Wide Power Supply
|
1kW | 1.56kW | 1 output | |
|
Z+
2U 200W, 400W, 600W and 800W Power Supply
|
200W | 800W | 1 output | |
|
GENESYS™ AC
2kVA, 3kVA, 6kVA and 9kVA AC Programmable Power Sources
|
2kVA | 9kVA | 1 output | |
|
GSPS High Power Systems
Configurable solutions up to 90kW in 20U, 19 inch rack cabinet
|
30kW | 90kW | 1 output | |
|
GENESYS+™
1kW, 1.7kW, 2.7kW, 3.4kW, 5kW and 7.5kW in 1U
|
1kW | 7.5kW | 1 output | |
|
GENESYS+™ GSPL
15kW in 2U & 22.5kW in 3U
|
15kW | 22.5kW | 1 output | |
|
GENESYS+™ GSP
10kW in 2U & 15kW in 3U
|
10kW | 15.3kW | 1 output | |
Want to know more about our power supply solutions?
Visit our news website to read about how our products are used in real-world applications.
Learn more