You are here  :  home  ››  products  ››  dc-dc converters  ››  edc

Alternatively, you can contact us like this:

DC-DC Converters

AC-DC Power Supplies

EDC

NEW 1,500 - 3,000W Programmable CVCC DC-DC Power Supplies

The EDC series of compact DC-DC power supplies delivers up to 1,500W or 3,000W, with flexible input voltage ranges of 70–220VDC or 160–420VDC, and output options of 60V or 130V.

Designed for precision and versatility, both output voltage and current are fully programmable (CV/CC) from zero to their maximum rating. Control is achieved via an RS485 serial interface using the MODBUS protocol, or through analog signals such as 1–5V or 4–20mA.

For scalable system integration, up to three units can be connected in series and up to ten units in parallel, allowing the EDC to adapt to a wide range of power requirements. The unit is housed in a compact 270 × 150 × 61 mm (10.6 × 5.9 × 2.4 in) enclosure and is engineered for long-term reliability, with conservatively rated electrolytic capacitor temperatures to support extended field life.

All units are backed by a 7-year warranty, providing confidence in performance for demanding applications.

EDC

Features

  • Flexible 1,500W / 3,000W output with wide DC input ranges
  • Fully programmable voltage and current (CV/CC) control
  • RS485 (MODBUS) and analog interface compatibility
  • Scalable design with series and parallel capability
  • Compact footprint with long-life design and 7-year warranty

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
EDCL1500-60 1.5kW 60V / 25A
Enclosed New product Enquire   View PDF datasheet
EDCM3000-60 3kW 60V / 50A
Enclosed New product Enquire   View PDF datasheet
EDCL1500-130 1.5kW 130V / 11.6A
Enclosed New product Enquire   View PDF datasheet
EDCM3000-130 3kW 130V / 23.2A
Enclosed New product Enquire   View PDF datasheet
Part number
EDCL1500-60
Power 1.5kW
Output info 60V / 25A
Construction Enclosed
Status New product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
EDCM3000-60
Power 3kW
Output info 60V / 50A
Construction Enclosed
Status New product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
EDCL1500-130
Power 1.5kW
Output info 130V / 11.6A
Construction Enclosed
Status New product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
EDCM3000-130
Power 3kW
Output info 130V / 23.2A
Construction Enclosed
Status New product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : New product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

EDC Technical Downloads

Applications for this product

Further Resources

PAGE TOP

PAGE TOP