Alternatively, you can contact us like this:
This form is protected by Cloudflare and their Privacy Policy and Terms of Service apply.
DDSM Series
The DDSM series offers high-performance DC-DC converters with 120 W and 240 W output power in a compact, lightweight design. The DDSM series is highly flexible thanks to its isolated design and wide input and output voltage range, allowing it to be used for a variety of applications.
The DC-DC converter series is fully digitally controlled, with a 7-segment display showing precise system values, status and alarm codes. The system can be operated directly via three push buttons. An advanced communication interface is also available for operating and maintaining the DDSM using the PowerCMC software tool and Modbus over USB.
An additional DC-OK contact provides further signaling opportunities. Thanks to its push-in terminals, the DDSM series guarantees simplified installation and reliable performance in diverse industrial environments.
Thanks to the wide input and output voltage range and isolated design, the two DDSM models can be used for a variety of applications, reducing inventory and increasing flexibility. These compact, lightweight models are available with 120 W or 240 W output power to suit different requirements.
The DDSM Series features Modbus over USB, enabling seamless integration, remote control and real-time monitoring. The DDSM is compatible with the comprehensive PowerCMC control and monitoring centre, providing efficient system management and diagnostics.
A clear digital display shows precise system values, status and alarm codes, all of which can be easily set up and adjusted via intuitive push-button controls. The option of local or remote operation provides maximum convenience.
Push-in terminals and a compact design simplify installation, wiring and maintenance. The robust design ensures reliable performance in a variety of industrial settings. They also reduce installation time and minimise the need for tools.
FEATURES AND BENEFITS
PRODUCT VIEWER
TECHNICAL DATA
| DDSM120-0555-R0 | DDSM240-0555-R0 | ||
|---|---|---|---|
| Output voltage | nom. | 5..55VDC | |
| Output voltage range | max. | 4.7..57VDC | |
| Output current | nom. | 1.0..5.0A | 1.0..10.0A |
| Input voltage | nom. | 12..48VDC | |
| Input voltage range | max. | 10.8..52.8VDC | |
| Input current | max. | 6A | 12A |
| Output power1 | max. | 120W | 240W |
| Conversion efficiency1 | min. | 91.7% | 93.0% |
| Power losses1 | max. | 10.9W | 18.1W |
| No-load consumption2 | max. | 5.3W | 5.0W |
| Service life MTBF3 | min. | 638,000h | |
| Early life MTBF3 | min. | 1,173,000h | |
| Ambient operating temperature | max. | -25.. +70°Camb | |
| Power derating | min. | 0.8W/°Camb (0.44W/°Famb) | 1.6W/°Camb (0.89W/°Famb) |
| Power derating | max. | 4.0W/°Camb (2.22W/°Famb) | 8.0W/°Camb (4.44W/°Famb) |
| Operating altitude | nom. | 3000mASL (9842ftASL) | |
| Operating altitude | max.3 | 6000mASL (19685ftASL) | |
| Precental power derating | min. | 5% per 1000m (3281ft) | |
| Temperature derating | min. | 5°C per 1000m (9°F per 3281ft) | |
| Local HMI | 7 segment, 2 digit display with 3 push buttons to operate | ||
| Remote HMI | PowerCMC | ||
| Connectivity | Mini USB | ||
| Physical interface | Modbus over USB | ||
| Class of protection | I / IEC 61010-1, IEC 62368-1 (Ed.3) | ||
| Ingress protection degree | IP 20 | ||
| Radiated noise emission | Class B | ||
| Conducted noise emission | Class B | ||
| Width x Height x Depth | 40 x 115 x 116.6mm | ||
| Weight | 500g (1.10lb) | ||
| Certifications (CB, UL, UR) | IEC/EN/UL/CSA 61010-1, 61010-2-201 (E356563) IEC/EN/UL/CSA 62368-1 (Ed.3) (E511889) |
||
| Designed to meet | IEC 60950-1, UL 60950-1, IEC 62477-1, EN60204-1, UL508 | ||
| DDSM120-0555-R0 | ||
|---|---|---|
| Output voltage | nom. | 5..55VDC |
| Output voltage range | max. | 4.7..57VDC |
| Output current | nom. | 1.0..5.0A |
| Input voltage | nom. | 12..48VDC |
| Input voltage range | max. | 10.8..52.8VDC |
| Input current | max. | 6A |
| Output power1 | max. | 120W |
| Conversion efficiency1 | min. | 91.7% |
| Power losses1 | max. | 10.9W |
| No-load consumption2 | max. | 5.3W |
| Service life 3 | min. | 638,000h |
| Early life MTBF3 | min. | 1,173,000h |
| Ambient operating temperature | max. | -25.. +70°Camb |
| Power derating | min. | 0.8W/°Camb (0.44W/°Famb) |
| Power derating | max. | 4.0W/°Camb (2.22W/°Famb) |
| Operating altitude | nom. | 3000mASL (9842ftASL) |
| Operating altitude | max.3 | 6000mASL (19685ftASL) |
| Precental power derating | min. | 5% per 1000m (3281ft) |
| Temperature derating | min. | 5°C per 1000m (9°F per 3281ft) |
| Local HMI | 7 segment, 2 digit display with 3 push buttons to operate | |
| Remote HMI | PowerCMC | |
| Connectivity | Mini USB | |
| Physical interface | Modbus over USB | |
| Class of protection | I / IEC 61010-1, IEC 62368-1 (Ed.3) | |
| Ingress protection degree | IP 20 | |
| Radiated noise emission | Class B | |
| Conducted noise emission | Class B | |
| Width x Height x Depth | 40 x 115 x 116.6mm | |
| Weight | 500g (1.10lb) | |
| Certifications (CB, UL, UR) | IEC/EN/UL/CSA 61010-1, 61010-2-201 (E356563) IEC/EN/UL/CSA 62368-1 (Ed.3) (E511889) |
|
| Designed to meet | IEC 60950-1, UL 60950-1, IEC 62477-1, EN60204-1, UL508 | |
| DDSM240-0555-R0 | ||
|---|---|---|
| Output voltage | nom. | 5..55VDC |
| Output voltage range | max. | 4.7..57VDC |
| Output current | nom. | 1.0..10.0A |
| Input voltage | nom. | 12..48VDC |
| Input voltage range | max. | 10.8..52.8VDC |
| Input current | max. | 12A |
| Output power1 | max. | 240W |
| Conversion efficiency1 | min. | 93.0% |
| Power losses1 | max. | 18.1W |
| No-load consumption2 | max. | 5.0W |
| Service life 3 | min. | 638,000h |
| Early life MTBF3 | min. | 1,173,000h |
| Ambient operating temperature | max. | -25.. +70°Camb |
| Power derating | min. | 1.6W/°Camb (0.89W/°Famb) |
| Power derating | max. | 8.0W/°Camb (4.44W/°Famb) |
| Operating altitude | nom. | 3000mASL (9842ftASL) |
| Operating altitude | max.3 | 6000mASL (19685ftASL) |
| Precental power derating | min. | 5% per 1000m (3281ft) |
| Temperature derating | min. | 5°C per 1000m (9°F per 3281ft) |
| Local HMI | 7 segment, 2 digit display with 3 push buttons to operate | |
| Remote HMI | PowerCMC | |
| Connectivity | Mini USB | |
| Physical interface | Modbus over USB | |
| Class of protection | I / IEC 61010-1, IEC 62368-1 (Ed.3) | |
| Ingress protection degree | IP 20 | |
| Radiated noise emission | Class B | |
| Conducted noise emission | Class B | |
| Width x Height x Depth | 40 x 115 x 116.6mm | |
| Weight | 500g (1.10lb) | |
| Certifications (CB, UL, UR) | IEC/EN/UL/CSA 61010-1, 61010-2-201 (E356563) IEC/EN/UL/CSA 62368-1 (Ed.3) (E511889) |
|
| Designed to meet | IEC 60950-1, UL 60950-1, IEC 62477-1, EN60204-1, UL508 | |
Unless otherwise stated, all values are specified in normal mounting position, at full load, nominal input and output voltages, 25°C ambient temperature and a run-in time of 5 minutes.
1 48VDC, 100% Pout_nom
2 48VDC, 0% Pout_nom
3 Telcordia SR-332 Issue 4
DOWNLOADS & LINKS
| DDSM120-0555-R0 | DDSM240-0555-R0 | |
|---|---|---|
| Product specification | ||
| Safety & installation manual | ||
| Safety notes | ||
| Product Series Brochure | |
|---|---|
| DIN-Rail Power Solutions Brochure |
| DDSM120-0555-R0 | DDSM240-0555-R0 | |
|---|---|---|
| 2D outline drawing (DXF) | ||
| 2D outline drawing (PDF) | ||
| 3D outline drawing (STEP) | ||
| EU RoHS Certificate | |
|---|---|
| California Proposition 65 | |
| Precautions for Use |
| DDSM120-0555-R0 | DDSM240-0555-R0 | |
|---|---|---|
| EU/UKCA Declaration of Conformity | ||
| China RoHS Declaration | ||
| EMC Report | ||
| 61010 Certificate | 61010 Report | |||
|---|---|---|---|---|
| UL | CB | UL | CB | |
| DDSM120-0555-R0 / DDSM240-0555-R0 | ||||
| 62368 Certificate | 62368 Report | |||
|---|---|---|---|---|
| UL | CB | UL | CB | |
| DDSM120-0555-R0 / DDSM240-0555-R0 | ||||
With our many years of experience and our extensive knowledge of customer applications in the power supply industrial market, we are your #1 partner.
TDK Group's emphasis is on quality and reliability, and we perform extensive testing on the components we use and manufacture the products in our own factories worldwide. This gives us full control over the process, allowing us to achieve incomparable quality.
Through our global sales network, you can obtain our DIN-Rail products worldwide.
How about a conversation?
Whatever the demands of your application, whatever the production run, we're here to help. Give us a brief description of your needs and we'll be in touch.