Alternatively, you can contact us like this:

Browse our DC-DC Converters

Isolated PCB Mount

Pick from all our DC-DC Converters listed below to get more information about each range. You can narrow your search by using our Quick Product Finder.

Pick a product below for more information about that range:

Pick a product below for more information about that range:
Product Name Power Range (W) Construction Outputs
CCG
1.5 to 30W isolated DC-DC converters
1.5 30 1 to 2 outputs
PH-A
50W-600W High Density Power Modules
50 1200 1 output
CN-B
200-300W, 43 to 160V Input DC-DC Converters
200 300 1 output
PY
Isolated PCB mount DC-DC converters
20 200 1 output
PXD
Isolated PCB mount DC-DC converters
6.6 60 1 to 2 outputs
CC-E
1.5W-10W Single & Dual DC-DC converters
1.5 10 1 to 2 outputs
PXD-M
30W Medical and Industrial DC-DC Converters
30 30 2 outputs
PXG-M
15-20W Medical and Industrial DC-DC Converters
15 20 2 outputs
PAH
300, 350, 450W Isolated PCB mount DC-DC converters
300 450 1 to 2 outputs
CC-P-E
DC-DC Converter
14.9 30 1 output
GQA
120W Industrial Quarter Brick Converters
120 120 1 output
iQG
300-504W Quarter Brick DC-DC converters
300 504 1 output
PXC-M
3W, 6W & 10W Medical Isolated DC-DC Converters
3 10 1 to 2 outputs
HQA
120W Harsh Environment Quarter Brick Converters
85 120 1 output
iQE
96-204W Quarter Brick DC_DC converter
108 204 1 output
iQL
72-308W Quarter Brick DC-DC converters
150 300 1 output
iEA
67W-78W Eighth Brick DC-DC converters
66 78 1 output
CN-A
30W-200W Half & Quarter Brick DC-DC converters
30 200 1 output
iEH
300-317W Eighth Brick Converter
300 317 1 output
PXA
15W DC-DC converters
11.6 15 1 to 2 outputs
PXC
5W Isolated DC-DC converters
3.3 6 1 to 2 outputs
PAF
180W-702W Isolated DC-DC converters
264 702 1 output
PXF
40W&60W DC-DC converters
24 60 1 to 3 outputs
PXB
15W Single & Dual DC-DC converters
13.2 15 1 to 2 outputs
iSA
75-82.5W Sixteenth Brick DC-DC converters
75 82.5 1 output
PXE
20W-30W DC-DC Converter
19.8 30 1 to 2 outputs

Latest Products

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

CN-B

The rugged half brick 200W and 300W CN-B110 series of isolated DC-DC converters operate from a very wide 43 to 160V input. With an input to baseplate isolation of 2,500Vac and 3,000Vac input to output, the series is designed for use on 72V or 110V nominal input rail power systems. In addition, the baseplate cooled modules meet the rolling stock IEC 61373 Category 1, Class B shock / vibration standards and are designed to meet EN 45545-2 (Fire protection on railway vehicles). As standard the CN-B110 series features active current share for parallel or redundant operation, remote sense, remote on/off, output voltage adjustment and a power good signal. An optional 12V 0.01A auxiliary voltage, replacing the power good signal, is also available.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

PY

The PY family are pcb-mountable DC-DC converters in various package sizes with output powers ranging from 20 to 200W.

The family's ultra-wide input voltage range (from 8.5 to 160V - model dependent) enables a single converter to be used in multiple applications. With its approval to EN 50155, it is also suitable for railway applications.

Its high efficiency results in low heat generation and the potted construction promises high shock and vibration performance which together with the wide operating temperature range make these devices suitable for nearly any situation.

Additionally, heat sink kits are available to simplify integration when contact cooling is not possible.

 

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

RGA

The rugged RGA non-isolated DC-DC step-down converters are encapsulated in a five-sided aluminium case and rated for up to 110˚C operation. The modules have the industry standard 1/16th brick pin-out, are qualified to MIL-STD-810G (shock and vibration) and designed for fan-less, conduction cooled applications. The series accepts a wide input range to support multiple DC bus and battery voltages. Standard and optional features include remote on/off, remote sense, power good, frequency synchronization and output sequencing, making the modules a truly versatile power solution. The wide output adjustment range allows one model to be used in multiple positions, assisting inventory and part number reduction.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

PXD

Housed in a metal case for six sided shielding, these 10 to 60W 2" x 1" footprint converters cover the commonly used nominal input voltages of 12V, 24V or 48V with either 2:1 or 4:1 versions. Both single (3.3V to 48V) and dual output (±5V, ±12V or ±15V) models are available with a choice of positive or negative remote on/off and optional adjustment trim pin.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

PXD

Housed in a metal case for six sided shielding, these 10 to 60W 2" x 1" footprint converters cover the commonly used nominal input voltages of 12V, 24V or 48V with either 2:1 or 4:1 versions. Both single (3.3V to 48V) and dual output (±5V, ±12V or ±15V) models are available with a choice of positive or negative remote on/off and optional adjustment trim pin.

Learn more
Previous slide Next slide

View all products

PAGE TOP

PAGE TOP