Alternatively, you can contact us like this:
The iAF series is one of TDK-Lambda's second generation DOSA-2 compatible Point of Load, surface mount DC-DC converters. The product's fully optimised control loop provides excellent transient response characteristics, without the need for external loop components. Measuring 33 x 13.5mm, the product will deliver 20A (25% more than the iAA/iAC models) from either a 3.3V / 5V or 12V nominal input with efficiency levels of up to 93.5%.
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
| Part number | Power | Output info | Construction | Status | Stock Level | View PDF datasheet | Request quote / sample |
|---|---|---|---|---|---|---|---|
| iAF12020A007V-007-R | 14W | 0.7Vdc - 5.5Vdc / 20Adc | Open Frame DOSA smt | n/a |
|
| Part number | |
|---|---|
| iAF12020A007V-007-R | |
| Power | 14W |
| Output info | 0.7Vdc - 5.5Vdc / 20Adc |
| Construction | Open Frame DOSA smt |
| Status |
|
| Stock Level | n/a |
| View PDF datasheet |
|
| Request quote / sample | |
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
TDK-Lambda’s SMT 3A to 20A DC-DC converters comply with 2nd-Gen DOSA standard for PoL converters
Read the article