Title:
 

Name:

Company:
 

Country:

Email address:
     

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

DC-DC Converters

iQL

72-308W Quarter Brick DC-DC converters
iQL

The fully regulated and adjustable iQL series has both 24V and 48V input models and output voltages of 2.5V to 28V. The iQL Series has been designed with confined space and demanding thermal environments in mind, as used in telecom, datacom, wireless and many industrial applications. A baseplate for conduction cooling or use with a heatsink is available on many models.

Features

  • Standard Quarter Brick Footprint
  • 36-75VDC Input
  • 2.5 to 28V Nominal Outputs
  • Through Hole Mounting
  • 1500VDC Basic Isolation
  • Baseplate cooling

Applications

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
IQL48060A025V-0B9-R 150 2.5V / 60A
Quarter Brick Current product View PDF datasheet
IQL24050A033V-009-R 165 3.3V / 50A
Quarter Brick Current product View PDF datasheet
IQL48060A033V-009-R 198 3.3V / 60A
Quarter Brick Current product View PDF datasheet
IQL24040A050V-009-R 200 5V / 40A
Quarter Brick Current product View PDF datasheet
IQL48045A050V-009-R 225 5V / 45A
Quarter Brick Current product View PDF datasheet
IQL48045A050V-0B9-R 225 5V / 45A
Quarter Brick Current product View PDF datasheet
IQL24024A083V-009-R 199.2 8.3V / 24A
Quarter Brick Current product View PDF datasheet
IQL48030A083V-009-R 249 8.3V / 30A
Quarter Brick Current product View PDF datasheet
IQL48025A120V-001-R 300 12V / 25A
Quarter Brick Current product View PDF datasheet
IQL48025A120V-009-R 300 12V / 25A
Quarter Brick Current product View PDF datasheet
IQL48025A120V-0B9-R 300 12V / 25A
Quarter Brick Current product View PDF datasheet
IQL48011A280V-009-R 308 28V / 11A
Quarter Brick Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

The fully regulated and adjustable iQL series has both 24V and 48V input models and output voltages of 2.5V to 28V. The iQL Series has been designed with confined space and demanding thermal environments in mind, as used in telecom, datacom, wireless and many industrial applications. A baseplate for conduction cooling or use with a heatsink is available on many models.

Further Resources

PAGE TOP