Title:
 

Name:

Company:
 

Country:

Email address:
     

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

DC-DC Converters

iQP

DC-DC Converter
Please note: This product has been discontinued. We recommend the following instead: iQL  

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Features

  • Standard Quarter Brick Footprint
  • 36-75VDC Input
  • 1.2V 100A - 35V 6A Nominal Output
  • Through Hole Mounting
  •  Low 12.7mm Profile
  • 1500VDC Basic Isolation
NOT RECOMMENDED FOR NEW DESIGNS

Applications

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
iQP48100A012V-001-R 120 1.2V / 100A
Quarter Brick Discontinued product
iQP48090A015V-001-R 135 1.5V / 90A
Quarter Brick Discontinued product
iQP48085A018V-001-R 153 1.8V / 85A
Quarter Brick Discontinued product
iQP48080A025V-001-R 200 2.5V / 80A
Quarter Brick Discontinued product
iQP48070A033V-001-R 231 3.3V / 70A
Quarter Brick Discontinued product
iQP48050A050V-001-R 250 5V / 50A
Quarter Brick Discontinued product
iQP48021A120V-001-R 252 12V / 21A
Quarter Brick Discontinued product
iQP48025A120V-001-R 300 12V / 25A
Quarter Brick Discontinued product
Key : Discontinued product

Technical Downloads

Related Information

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Further Resources

PAGE TOP