Title:
 

Name:

Company:
 

Country:

Email address:
     

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

DC-DC Converters

iQM

DC-DC Converter
Please note: This product has been discontinued. We recommend the following instead: iQE  

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Features

  • Standard Quarter Brick Footprint
  • 36-75VDC Input
  • 1.2V 100A - 35V 6A Nominal Outputs
  • Through Hole Mounting
  • Low 12.7mm Profile
  • 1500VDC Basic Isolation

NOT RECOMMENDED FOR NEW DESIGNS

Applications

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
iQM48060A012V-001-R 72 1.2V / 60A
Quarter Brick Discontinued product
iQM48060A015V-001-R 90 1.5V / 60A
Quarter Brick Discontinued product
iQM48060A018V-001-R 108 1.8V / 60A
Quarter Brick Discontinued product
iQM48050A025V-001-R 125 2.5V / 50A
Quarter Brick Discontinued product
iQM48060A025V-001-R 150 2.5V / 60A
Quarter Brick Discontinued product
iQM48050A033V-001-R 115.5 3.3V / 35A
Quarter Brick Discontinued product
iQM48035A033V-001-R 165 3.3V / 50A
Quarter Brick Discontinued product
iQM48033A050V-001-R 165 5V / 33A
Quarter Brick Discontinued product
iQM48017A120V-001-R 204 12V / 17A
Quarter Brick Discontinued product
Key : Discontinued product

Technical Downloads

Related Information

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Further Resources

PAGE TOP