Title:
 

Name:

Company:
 

Country:

Email address:
     

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

DC-DC Converters

iEA

67W-78W Eighth Brick DC-DC converters

TDK-Lambda's iEA series of 66W to 78W industry standard eighth brick DC-DC converters are available with outputs ranging from 3.3 to 28V and inputs from 36 to 75V. Thanks to its low component count and single-board open-frame design, it provides both better electrical and thermal performance with true useable power.

Features

  • 36-75V Inputs
  • Up to 25A Output
  • High efficiency - greater than 89%
  • Meets basic insulation spacing requirements
  • Industry Standard Through-Hole Footprint

Applications

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
iEA48015A050V-000-R 75 5V / 15A
Eighth Brick Current product View PDF datasheet
iEA48015A050V-001-R 75 5V / 15A
Eighth Brick Current product View PDF datasheet
iEA48007A120V-000-R 78 12V / 6.5A
Eighth Brick Current product View PDF datasheet
iEA48007A120V-001-R 78 12V / 6.5A
Eighth Brick Current product View PDF datasheet
iEA4W004A120V-003-R 48 12V / 6.5A
Eighth Brick Current product View PDF datasheet
iEA48007A120V-005-R 78 12V / 6.5A
Eighth Brick Current product View PDF datasheet
iEA48005A150V-001-R 67.5 15V / 4.5A
Eighth Brick Current product View PDF datasheet
iEA48004A180V-001-R 67.5 18V / 3.75A
Eighth Brick Current product View PDF datasheet
iEA48003A280V-001-R 74.76 28V / 2.67A
Eighth Brick Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

TDK-Lambda's iEA series of 66W to 78W industry standard eighth brick DC-DC converters are available with outputs ranging from 3.3 to 28V and inputs from 36 to 75V. Thanks to its low component count and single-board open-frame design, it provides both better electrical and thermal performance with true useable power.

Further Resources

PAGE TOP