Title:
 

Name:

Company:
 

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

+45 8853 8086 info@dk.tdk-lambda.com

DC-DC Converters

iSA

75-82.5W Sixteenth Brick DC-DC converters

TDK-Lambda's iSA series of 36W to 83W industry standard sixteenth brick DC-DC converters are available with output voltages of 3.3V to 12V and a nominal input of 48Vdc. Thanks to its enhanced thermal design, it provides better thermal performance than many eighth bricks in a 44% smaller footprint.

Features

  • Standard Sixteenth Brick Footprint (DOSA)
  • 36-75VDC Input
  • 3.3V 30A - 12V 6.5A Nominal Outputs
  • Through Hole Mounting
  • Low 12.7mm Profile
  • 1500VDC Basic Isolation

Applications

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
iSA48025A033V-001-R 82.5 3.3V / 25A
Sixteenth Brick Current product View PDF datasheet
iSA48015A050V-001-R 75 5V / 15A
Sixteenth Brick Current product View PDF datasheet
iSA48007A120V-001-R 78 12V / 6.5A
Sixteenth Brick Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

TDK-Lambda's iSA series of 36W to 83W industry standard sixteenth brick DC-DC converters are available with output voltages of 3.3V to 12V and a nominal input of 48Vdc. Thanks to its enhanced thermal design, it provides better thermal performance than many eighth bricks in a 44% smaller footprint.

Further Resources

PAGE TOP