Title:
 

Name:

Company:
 

Country:

Email address:
     

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

DC-DC Converters

iQB

25-150W Quarter Brick DC-DC converters

With a low component count and single-board open-frame design, the iQB provides both solid electrical and thermal performance. These low to mid power quarter bricks feature a very low profile of just 8.8mm and are available with 24V and 48V input voltages, and output voltages of 3.3V to 12V.

Features

  • 18-36 Vin OR 36-75 Vin
  • 8 - 25A outputs
  • Up to 82.5W
  • High efficiency - greater than 90%
  • Industry Standard Footprint
  • Low Profile

Applications

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
IQB48010A033V-005-R 33 3.3V / 10A
Quarter Brick Not recommended for new designs View PDF datasheet
IQB48010A033V-011-R 33 3.3V / 10A
Quarter Brick Not recommended for new designs View PDF datasheet
iQB24015A033V-001-R 49.5 3.3V / 15A
Quarter Brick Not recommended for new designs View PDF datasheet
IQB48020A033V-011-R 66 3.3V / 20A
Quarter Brick Not recommended for new designs View PDF datasheet
IQB48025A033V-001-R 82.5 3.3V / 25A
Quarter Brick Not recommended for new designs View PDF datasheet
IQB48015A050V-005-R 75 5V / 15A
Quarter Brick Not recommended for new designs View PDF datasheet
IQB48015A050V-011-R 75 5V / 15A
Quarter Brick Not recommended for new designs View PDF datasheet
iQB48008A120V-000-R 96 12V / 8A
Quarter Brick Not recommended for new designs View PDF datasheet
iQB48008A120V-001-R 96 12V / 8A
Quarter Brick Not recommended for new designs View PDF datasheet
IQB48012A120V-001-R 150 12V / 12.5A
Quarter Brick Not recommended for new designs View PDF datasheet
Key : Not recommended for new designs

Technical Downloads

Related Information

  • Product Image
    Download JPG

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

With a low component count and single-board open-frame design, the iQB provides both solid electrical and thermal performance. These low to mid power quarter bricks feature a very low profile of just 8.8mm and are available with 24V and 48V input voltages, and output voltages of 3.3V to 12V.

Further Resources

PAGE TOP