Title:
 

Name:

Company:
 

Country:

Email address:
     

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

DC-DC Converters

iBD

7A Non Isolated POL DC-DC converters
iBD

The iBD series is one of TDK-Lambda's first generation DOSA compatible Point of Load, through hole DC-DC converters. Measuring 25.4 x 8.51 x 12.7mm (LxWxH), the product will deliver up to 7A from a 12V nominal input. The efficiency at full load is 92%.

Features

  • Standard SIP Footprint (DOSA)
  • 6.0-14VDC Input
  • 0.8 - 5.5V Outputs
  • Through Hole Mounting
  • Low 12.7mm Profile
  • Non Isolated Output

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
iBD12007A008V-000-R 5.6 0.8V / 7A
Open Frame DOSA SIP Not recommended for new designs View PDF datasheet
iBD12007A008V-000-R 7 1V / 7A
Open Frame DOSA SIP Not recommended for new designs View PDF datasheet
iBD12007A008V-000-R 8.4 1.2V / 7A
Open Frame DOSA SIP Not recommended for new designs View PDF datasheet
iBD12007A008V-000-R 10.5 1.5V / 7A
Open Frame DOSA SIP Not recommended for new designs View PDF datasheet
iBD12007A008V-000-R 12.6 1.8V / 7A
Open Frame DOSA SIP Not recommended for new designs View PDF datasheet
iBD12007A008V-000-R 14 2V / 7A
Open Frame DOSA SIP Not recommended for new designs View PDF datasheet
iBD12007A008V-000-R 17.5 2.5V / 7A
Open Frame DOSA SIP Not recommended for new designs View PDF datasheet
iBD12007A008V-000-R 23.1 3.3V / 7A
Open Frame DOSA SIP Not recommended for new designs View PDF datasheet
iBD12007A008V-000-R 35 5V / 7A
Open Frame DOSA SIP Not recommended for new designs View PDF datasheet
Key : Not recommended for new designs

Technical Downloads

Related Information

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

The iBD series is one of TDK-Lambda's first generation DOSA compatible Point of Load, through hole DC-DC converters. Measuring 25.4 x 8.51 x 12.7mm (LxWxH), the product will deliver up to 7A from a 12V nominal input. The efficiency at full load is 92%.

Further Resources

PAGE TOP