U bent hier  :  home  ››  nieuws  ››  productnieuws  ››  TDK-Lambda unveils new power s...

U kunt ook op de volgende manier contact met ons opnemen:

TDK-Lambda unveils new power supplies for Mtec 2011

Geplaatst : 28 Feb 2011

TDK-Lambda UK
Hall 9, Stand 1224
Mtec 2011, NEC, Birmingham
6th – 7th April, 2011


At this year’s Mtec Exhibition, which is co-located with MEDTEC UK and the Midlands Design and Manufacturing Show, world-leading power supply manufacturer TDK-Lambda UK, a group company of the TDK Corporation, will launch many new and innovative power supplies that address the specific needs of the medical, industrial, broadcast, telecoms, test & measurement and factory automation markets.

Among the many power supplies to be highlighted during the show is the GWS series of ‘green’ power supplies that complies with the energy saving requirements of Energy Star and the ErP (Energy related Products) Directive by having a no load input power consumption that remains below 0.5W. Rated at 250W, the GWS250 AC-DC power supply is offered in four models with nominal output 12V, 24V, 36V and 48V. With a compact footprint and 1U height, this innovatively designed power supply is a convection cooled product that fits into space previously requiring fan-cooled products. Since the GWS250 is without a fan it is well-suited for applications requiring low audible noise levels, or in equipment where long life would be a critical design factor for applications such as those found in remote or dusty environments. The efficiency curve for the GWS250 is very flat, averaging 93% from 25 to 100% load, which ensures optimum operation under all load conditions.


Throughout the exhibition, experts from TDK-Lambda will be on hand to provide advice and guidance on selecting power supply solutions for your own specific applications, with the emphasis on combining efficiency with versatility and durability. To arrange an appointment, please call Beverley Hancock on +44 (0)1271 856600 or email at: bev.hancock@uk.tdk-lambda.com

PAGE TOP

PAGE TOP