U bent hier  :  home  ››  nieuws  ››  productnieuws  ››  TDK-Lambda shows next-generati...

U kunt ook op de volgende manier contact met ons opnemen:

TDK-Lambda shows next-generation medical power at Southern Electronics 2012

Geplaatst : 16 Jan 2012

TDK-Lambda UK, a group company of the TDK Corporation, will showcase an extensive array of new and innovative products at this year's Southern Electronics exhibition. A full line-up of standard and configurable power AC-DC power supplies, including the Elektra Award-winning EFE400M, DC-DC converters and programmable power supplies will be on display.

On show in the UK for the first time is TDK-Lambda’s next generation of digitally controlled, AC-DC medical power supply. Meeting IEC/EN/UL/CSA 60601-1 Ed 2 & 3 safety approvals, the single output CFE400M is well-suited for many types of medical and dental equipment , as well as other high integrity applications including ATE, automation, broadcast, instrumentation, routers, servers and security networks.

For 65 watt medical applications, the MWS65 open-frame, AC-DC power complies with UL/EN60601-1 Ed 2 & 3 safety approvals. With an industry standard footprint of 2 x 4 inches and very low 25.4 mm (1 inch) profile, this compact, convection cooled unit is also suitable for use in light industrial equipment, Point-of-Sale terminals and displays, Test & Measurement and Broadcast applications.

Designed to meet the demands of a wide variety of ATE and OEM applications, the Z+400 2U format benchtop and rack mounted programmable (laboratory) power supply provides 400W of output power. The unit is 33% smaller and 40% lighter in weight than the previous generation ZUP range and other similar mature products on the market and thus offers a 49% increase in power density.

Throughout the exhibition, experts from TDK-Lambda UK will be on hand to provide advice and guidance on selecting power supply solutions for your own specific applications, with the emphasis on combining efficiency with versatility and reliability. To arrange an appointment, please call Bev Hancock on +44 (0)1271 856600 or email at: bev.hancock@uk.tdk-lambda.com

PAGE TOP

PAGE TOP