U bent hier  :  home  ››  nieuws  ››  productnieuws  ››  Lambda offers multiple choice ...

U kunt ook op de volgende manier contact met ons opnemen:

Lambda offers multiple choice with new ZPS Series 2 x 4 inch power supplies

Geplaatst : 26 Jul 2005

Lambda, the global power supply specialist, has unveiled its latest range of 40-60W AC-DC power supplies. The single or multiple output ZPS Series accepts a wide input voltage range and has a low profile and industry standard footprint, making it an ideal choice for second-sourcing in applications such as computer peripherals, data communications, point of sale and test and measurement equipment.

With a total of 27 models in the Series, there will always be an optimal choice of power supply for the final installation. Single output variants can deliver a choice of 3, 5, 9, 12, 15, 24, 30, 36 or 48V at a rating of up to 40 or 60W, while dual output supplies offer 5 and 12V or 5 and 24V outputs at 40W. Triple output supplies deliver 3, 5,12, 15 or 24V in positive and negative configurations, up to 40W. Typical efficiency is up to 88%, depending on the chosen model.

Accepting an input voltage range of 90-264VAC or 120-370 VDC, the ZPS Series is ready for use globally with no further configuration or input selection. Its industry standard footprint of 2” x 4” (51 x 102mm) makes it an ideal choice as a drop-in replacement for existing supplies, while its low profile (30.5mm) means that it can be installed in the most compact of applications. The ZPS has global safety agency approvals and meets EN61000-4 immunity for greater reliability. All Lambda power supplies have the added protection of a one year guarantee.

PAGE TOP

PAGE TOP