U bent hier  :  home  ››  nieuws  ››  productnieuws  ››  DESIGN WITH THE LATEST POWER I...

U kunt ook op de volgende manier contact met ons opnemen:

DESIGN WITH THE LATEST POWER INNOVATIONS USING

Geplaatst : 30 Mar 2009

TDK-Lambda, the innovator in power supply development, has launched its new power products catalogue for 2009. Featuring 20 new products, the biggest ever 288-page catalogue provides comprehensive details, including datasheets, of TDK-Lambda’s full range of AC-DC power supplies, DC-DC converters, laboratory supplies, special assemblies and complementary filters. The catalogue also includes two easy to use AC-DC and DC-DC selector tables to help designers specify the most appropriate supply for their new design project.

Among the many new products added to the catalogue this year is the revolutionary EFE Series. These ultra small embedded front-end power supplies employ a low cost 8-bit microcontroller to achieve full digital control of the output and to handle housekeeping routines. The first products in the range are the 300W EFE300 and EFE300M and the 400W EFE400 single output supplies. The EFE300M meets the rigorous international safety standards for medical equipment – with 4kVAC reinforced input to output isolation and other specifications such as output to ground isolation of 1500VAC – making it suitable for use in B and BF type medical applications.

The new catalogue is available free of charge from TDK-Lambda’s website www.emea.tdk-lambda.com either by downloading it directly or requesting a copy by post. In keeping with TDK-Lambda’s environmentally friendly company ethos, the printed version of the catalogue uses paper from a sustainable source.

PAGE TOP

PAGE TOP