DRL
10-100W Low Profile DIN Rail Mount Power Supplies
The low profile DRL DIN rail power supply series provide a reliable solution for many industrial applications and building automation. With double insulation and safety Class II input, connection to earth is not required. The NEC Class 2 compliant output, in accordance with UL 1310, allows operation where output currents are to be limited under fault conditions. Available in four power ranges, the DRL series provide a choice of 12, 15 and 24 output voltages
Features
- High Efficiency, up to 90% @ 230VAC
- UL1310 Class 2 Compliant
- Low No Load Consumption
- Long E-Cap-Life (>8 years @ 40°C, 75% Load, 230VAC)
- Class II, Wide Range Input (85-264VAC)
Product Range Information
Hide details
Show details
Related Information
- DSP
7.5-100W low profile DINRail mount power supply
view URL
- DRF
120W-960W Single Output High Efficiency DIN Rail Mount Power Supplies
view URL
- DRB
15-480W Single Output DIN Rail Power Supplies
view URL
- DRF/HL
120W-480W DIN Rail Mount Power Supplies for hazardous locations
view URL
- Product Image
Download JPG
In the TDK-Lambda Newsroom
Low profile 88W DIN rail power supply conforms to Class 2 and Class II standards
Read the article
Ultra-narrow, low profile DIN rail power supplies have very high efficiencies
Read the article
Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
https://i.vimeocdn.com/video/606446109_640.jpg
https://i.vimeocdn.com/video/724602970_640.jpg
https://i.vimeocdn.com/video/719438830_640.jpg
https://i.vimeocdn.com/video/719429025_640.jpg
The low profile DRL DIN rail power supply series provide a reliable solution for many industrial applications and building automation. With double insulation and safety Class II input, connection to earth is not required. The NEC Class 2 compliant output, in accordance with UL 1310, allows operation where output currents are to be limited under fault conditions. Available in four power ranges, the DRL series provide a choice of 12, 15 and 24 output voltages