DTM
NEW25W to 300W Medical AC-DC External Power Supplies
The DTM medical external power supplies are housed in a rugged plastic case and are rated from 25 to 300W with output voltages from 5V to 54V. With off-load power draws as low as 75mW and high average efficiencies, the units are compliant to ErP Directives and the DoE Level V and VI standards. Class II operation (no ground wire) is available in 30W, 36W, 65W, 110W & 300W and is suitable for clinical and home healthcare applications.
Features
- ErP, CEC and EISA Compliant Models
- Wide Range AC Input
- Medical Certifications
- 2xMOPP Input to output Isolation
- Class II Input Options Available
- Alternative Connectors and Cable Lengths Available
Product Range Information
Hide details
Show details
In the TDK-Lambda Newsroom
Class II 36W medical external power supplies are EU CoC Tier 2 compliant
Read the article
Medical 40-65W external power supplies comply with the EU Tier 2 v5 and US DoE Level VI efficiency standards
Read the article
250W medical and ITE certified external power supplies meet EU CoC Tier 2 efficiency standards
Read the article
Home healthcare medical and ITE certified 110W Class II external power supplies comply to the EU CoC Tier 2 efficiency standard
Read the article
Level VI efficient medical 300W external power supplies offer Class I or Class II inputs
Read the article
Kompakte externe Netzteile mit 165 W Ausgangsleistung und Medizinzulassung
Read the article
Medically Certified AC-DC External Power Supplies Deliver 165W
Read the article
DTM-C Range of Medical AC-DC External Power Supplies from TDK-Lambda
Read the article
Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
https://i.vimeocdn.com/video/951293017_295x166.jpg
https://i.vimeocdn.com/video/614398832_640.jpg
https://i.vimeocdn.com/video/812820966_295x166.jpg
https://i.vimeocdn.com/video/745569976_640.jpg
https://i.vimeocdn.com/video/745570943_640.jpg
The DTM medical external power supplies are housed in a rugged plastic case and are rated from 25 to 300W with output voltages from 5V to 54V. With off-load power draws as low as 75mW and high average efficiencies, the units are compliant to ErP Directives and the DoE Level V and VI standards. Class II operation (no ground wire) is available in 30W, 36W, 65W, 110W & 300W and is suitable for clinical and home healthcare applications.