Alternatively, you can contact us like this:
NOT RECOMMENDED FOR NEW DESIGNS The Genesys™ programmable power supplies set a new standard for flexible, reliable, AC-DC power systems in OEM, Industrial and Laboratory applications. The Genesys™ 3U delivers power levels up to 15kW, the highest power density available in a 3U rack, offering voltages up to 1500V and currents up to 1000A. Programming methods include built-in RS232 & RS485 and optional LAN, GPIB & isolated analogue interfaces. Input voltages include 3-phase 208Vac or a 3-phase 400 or 480Vac.
        To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
In order to download our software you may need to accept the terms and conditions outlined in our End User License Agreement.
Read the EULA