Programmable Power Supplies
ZUP
Programmable Rack Bench Mount power supply
Suitable for bench or 3U rack mounting, the ZUP is a programmable power supply offering power levels from 200 to 800W, voltages of up to 120V and currents of up to 132A. Remote programming methods include built-in RS232 & RS485. The units can operate in either constant current or constant voltage mode and accepts a wide 85-265Vac input. The product is backed with a three year warranty. See also our new Z+ series 200W - 800W 2U programmable power supplies
Features
-
Built-in RS232 and RS485 interface
-
Parallel operation
-
Active PFC
-
19" rack mounting/bench mounting
-
3 year warranty
Product Range Information
Hide details
Show details
In the TDK-Lambda Newsroom
Deploying constant current power supplies for Active Corrosion Control
Read the article
Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
Suitable for bench or 3U rack mounting, the ZUP is a programmable power supply offering power levels from 200 to 800W, voltages of up to 120V and currents of up to 132A. Remote programming methods include built-in RS232 & RS485. The units can operate in either constant current or constant voltage mode and accepts a wide 85-265Vac input. The product is backed with a three year warranty. See also our new Z+ series 200W - 800W 2U programmable power supplies