Title:
 

Name:

Company:
 

Country:

Email address:
     

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

PD

AC/DC Power supply
Please note: This product has been discontinued. You can use our Quick Product Finder to locate an alternative.
PD

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Features

  • Wide range input (88-265VAC)
  • High efficiency 90% (typ)
  • Conducted EMC: EN60950, EN55022-B
  • CSA950, UL1950
  • N + 1 redundant parallel operation
  • High reliability
  • 1 year warranty
NOT RECOMMENDED FOR NEW DESIGNS

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
PD 600-230-48 606 50.5V / 12A
Enclosed Plug in Discontinued product
PD 600-230-48/PO1 606 50.5V / 12A
Enclosed Plug in Discontinued product
PD 800A-230-48 808 50.5V / 16A
Enclosed Plug in Discontinued product
PD 800A-230-48/C01 808 50.5V / 16A
Enclosed Plug in Discontinued product
PD 800A-230-48/P01 808 50.5V / 16A
Enclosed Plug in Discontinued product
PD 800A-230-48/SC01 808 50.5V / 16A
Enclosed Plug in Discontinued product
Key : Discontinued product

Technical Downloads

Related Information

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Further Resources

PAGE TOP