Alternatively, you can contact us like this:
The DBM module is ideal for providing short term hold-up or peak power for loads connected to a 24Vdc output AC-DC power supply. It can supply an additional 250ms hold-up at 448W output power. During normal operation, energy is stored in the DBM20’s electrolytic capacitors. When the AC power is interrupted for a short period of time, the DBM20 continues to power the load, allowing equipment to shut-down in a safe and controlled manner. The DBM20 can be set to fixed or variable buffer mode. In fixed mode it will provide power when the input voltage drops to 22.4V, in variable mode when the input decreases by 1V. Multiple buffer modules can be paralleled for additional hold-up time. Product status can be accessed remotely via a DC OK relay, or locally using the LED indicators. The output voltage can also be inhibited to avoid an unsafe discharge of the stored energy.
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
| Part number | Additional Information | Status | Stock Level | View PDF datasheet | Request quote / sample |
|---|---|---|---|---|---|
| DBM20 | 24V 20A Buffer Module | Check stock |
|
||
| DBM20/E | 24V 20A Buffer Module | Check stock |
|
| Part number | |
|---|---|
| DBM20 | |
| Additional Information | 24V 20A Buffer Module |
| Status | |
| Stock Level | Check stock |
| View PDF datasheet |
|
| Request quote / sample | |
| DBM20/E | |
| Additional Information | 24V 20A Buffer Module |
| Status | |
| Stock Level | Check stock |
| View PDF datasheet |
|
| Request quote / sample | |
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.