Title:
 

Name:

Company:
 

Country:

Email address:
     

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

NV-Power Modular (Legacy)

Modular Chassis mount AC-DC Power supply
Please note: This product is not recommended for new designs. We recommend the following instead: NV-Power Modular  
NV-Power Modular (Legacy)

The NV350 and NV700 are TDK-Lambda's 5th generation modular power supplies. An on-line product selector chooses the best combination of modules, converters and option cards from the user's requirements, and a high efficiency power supply can then be quickly assembled using pre-built assemblies. Power levels from 350 to 1150W are covered, with voltages up to 64V (or higher if outputs are connected in series).

Features

  • High Efficiency
  • High Power Density
  • Up to 8 modular outputs
  • No minimum load
  • Fits 1U applications
  • Medically Approved versions

Technical Downloads

Related Information

  • Product Image
    Download JPG

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

The NV350 and NV700 are TDK-Lambda's 5th generation modular power supplies. An on-line product selector chooses the best combination of modules, converters and option cards from the user's requirements, and a high efficiency power supply can then be quickly assembled using pre-built assemblies. Power levels from 350 to 1150W are covered, with voltages up to 64V (or higher if outputs are connected in series).

Further Resources

PAGE TOP