Alternatively, you can contact us like this:
The KPSB single output supplies are available with output power ratings of 6W and 25W and output voltages including 3.3V, 5V, 9V, 12V, 15V, and 24V. They operate with a wide input range of 90-264Vac and in ambient temperatures ranging from -40°C to +80°C. Featuring an open frame or encapsulated construction, these light weight converters are Class II double insulated, allowing operation without an earth ground connection. Optional JST plug in connectors are available.
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
Cost effective 5 to 25W board mount Class II power supplies have wide operating temperature ranges
Read the article