Alternatively, you can contact us like this:
TDK-Lambda's iHG series of 50W to 300W industry standard half brick DC-DC converters are available with outputs ranging from 3.3 to 5V and inputs from 36 to 75V. Thanks to its low component count and single-board open-frame design, it provides both better electrical and thermal performance with true useable power.
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
| Part number | Power | Output info | Construction | Status | Stock Level | View PDF datasheet | Request quote / sample |
|---|---|---|---|---|---|---|---|
| iHG480038A120V-109-R | 456W |
12Vdc / 38Adc |
Half Brick | n/a |
|
| Part number | |
|---|---|
| iHG480038A120V-109-R | |
| Power | 456W |
| Output info |
12Vdc / 38Adc |
| Construction | Half Brick |
| Status |
|
| Stock Level | n/a |
| View PDF datasheet |
|
| Request quote / sample | |
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample