In the industry standard eighth brick footprint, the conservatively rated PAE series of 36W to 100W DC-DC converters are available with output voltages of 1.8, 2.5, 3.3 and 5V and currents of up to 30A. All models are available with output adjustment, remote on/off and auto-recovery from overvoltage conditions.
Information zur Produktpalette
Details ausblenden
Zeige Details