In the industry standard half brick footprint, the conservatively rated PAH series of 300, 350, 450W DC-DC converters are available with output voltages of 2.5V to 48V. This large series of regulated power modules features wide input ranges with both 24V and 48V nominal inputs, remote sense, output adjustment and remote on/off.
Information zur Produktpalette
Details ausblenden
Zeige Details