Sie sind hier  :  home  ››  presse  ››  produkt-news  ››  Single phase 6A to 30A EMC fil...

Gerne können Sie uns auch telefonisch oder per E-Mail erreichen!

Single phase 6A to 30A EMC filters provide attenuation across a wide frequency band

veröffentlicht : 22 Nov 2018

TDK Corporation (TSE 6762) announces the introduction of the RSKN series of 6A, 10A, 20A and 30A, 250Vac/250Vdc rated EMC filters. A two stage design delivers high attenuation across a wide 100kHz to 100MHz frequency range and provides protection against high voltage input pulses.  The general purpose RSKN series is suitable for use in a wide range of industrial and communications applications.
 
The filters are packaged in metal cases with sizes ranging from 47mm x 107mm x 26mm (W x L x H) for the 6A, to 67mm x 151mm x 35mm for the 30A.  The terminal blocks have integral covers to avoid lost hardware.
 
The RSKN filters will operate in ambient temperatures of -25 to +85°C, derating above 50°C for the 6A and 10A and above 45°C for the 20A and 30A models.  All models are certified to UL1283,    CSA C22.2    No.8, EN60939 safety standards and are RoHS2 compliant. The products have a five year warranty.

Events

PAGE TOP

PAGE TOP