U bent hier  :  home  ››  nieuws  ››  productnieuws

U kunt ook op de volgende manier contact met ons opnemen:

TDK-Lambda Nieuws

600W model completes Z+ High Voltage programmable DC Power Supply series

Geplaatst : 10 Feb 2015

TDK Corporation announces the introduction of 600W output power models to the TDK-Lambda Z+ series of high voltage programmable DC power supplies, completing an extensive product development project. As with the 200W, 400W and 800W models, these 600W models are offered with output voltages of up to 160, 320 or 650Vdc and carry a five-year warranty. The entire Z+ series now encompasses four power levels, eight output voltages and is ideally suited for a range of applications including deposition processes, ROVs, ATE systems as well as general laboratory and industrial use.

All models in the Z+ series offer the same feature set, will operate over an input voltage range of 85 to 265Vac and can operate in either constant voltage or constant current modes. Up to 6 of the 2U high units can be enclosed in an optional 19 inch rack and can be paralleled in a master-slave arrangement to provide more power for larger systems.

All models can be programmed via the front panel or remotely by using the built-in USB, RS232 / RS485 or analogue control interfaces. Optional LAN, GPIB (IEEE488) and isolated analogue programming interfaces are also available. CE marked for EMC and in accordance with the LV (low voltage) and RoHS2 Directives, the Z+ high voltage series conforms to EN55022/EN55024, as well as IEC/EN61326-1 for conducted (FCC part-15-B and VCCI-B) and radiated (FCC part-15-A and VCCI-A) EMI. Safety approvals include UL/EN/IEC61010-1, and the Z+ high voltage series is designed to meet UL/EN60950-1.

Komende evenementen

PAGE TOP

PAGE TOP