U bent hier  :  home  ››  nieuws  ››  productnieuws

U kunt ook op de volgende manier contact met ons opnemen:

TDK-Lambda Nieuws

Medical 40-65W external power supplies comply with the EU Tier 2 v5 and US DoE Level VI efficiency standards

Geplaatst : 19 Sep 2019

TDK Corporation (TSE 6762) announces the introduction of the <a href="https://www.emea.lambda.tdk.com/uk/products/product-details.aspx?scid=315">TDK-Lambda brand DTM65-D external power supplies rated at up to 65W output power</a>. Certified to the IEC 60601-1 medical standard, the series complies with the latest EU CoC (Code of Conduct) Tier 2 v5 and US DoE Level VI efficiency standards. Applications include medical products, industrial computing, life sciences and laboratory equipment.<br /> &nbsp;<br /> Packaged in a rugged, vent-free enclosure, the DTM65-D measures 132mm x 69mm x 40mm (L x W x H). Eight outputs are available (5V, 12V, 15V, 19V, 24V, 28V, 36V and 48V) with connections made using a standard 4-pin power DIN latching connector, with other types available upon request. The 90 - 264Vac input assures global operation and is applied through a three-pin IEC 320-C14 receptacle.<br /> &nbsp;<br /> The operating temperature is -20&ordm;C to +60&ordm;C, which derates linearly to 75% load from 51&ordm;C to 60&ordm;C. Average efficiency is greater than 89% (&gt;87.3% for the 5V model) and the off-load power consumption is less than 0.15W.<br /> &nbsp;<br /> The units are safety certified to ANSI/AAMI ES 60601-1, CAN/CSA-C22.2 No. 60601-1-08, IEC/EN 60601-1, and carry the CE mark for the Low Voltage, EMC and RoHS Directives. The units also comply with IEC 60601-1-2 Edition 4:2015, EN 55011-B EMC and FCC Part 18 Class B emissions and immunity standards. Input to ground isolation is 1,500Vac and input to output 4,000Vac (2 x MoPP), with a touch current of &lt;100&micro;A and a leakage current of &lt;300&micro;A. Operational altitude is 5,000m.<br /> &nbsp;

PAGE TOP

PAGE TOP