Siete qui  :  home  ››  notizie  ››  news di prodotto

In alternativa, puoi contattarci così:

TDK-Lambda News

Low profile Point of Load DC-DC converter delivers 40A

Postato : 01 Feb 2016

TDK Corporation announces the introduction of the iAH series of 40A Point of Load (POL) non-isolated DC-DC converters. Measuring just 10.2mm high with a 33mm x 13.5mm footprint, the iAH demonstrates an increase in output current of 100% compared to TDK-Lambda’s similarly sized iAF series. The iAH series is suited for a number of applications, including datacom, telecom, industrial, broadcast and test and measurement equipment.

The 96% efficient converters can be adjusted across a wide 0.7V to 5.5V output range and deliver up to 150W. An input range of 3V to 17V enables the iAH to operate from either a 5V or 12Vdc bus voltage; thus reducing inventory costs by stocking one part number. A weight of just 12g allows these surface mountable converters to be easily pick-and-placed using automated, high volume production equipment. As with all TDK-Lambda’s DOSA compatible footprint POLs, the iAH does not need externally mounted loop tuning components and has excellent transient response to load changes.

Standard features include a trim pin for output voltage adjustment, positive remote sense, remote on-off (positive or negative logic), input under-voltage, overcurrent and over-temperature protection. A Power Good (low on fail) signal provides indication that the output outside of the ±12% set point tolerance, due to input under-voltage, overload, over-temperature or loss of control conditions.

Safety certification includes IEC/EN 60950-1, UL/CSA 60950-1 with CE marking for the Low Voltage and RoHS2 Directives.

PAGE TOP

PAGE TOP