Siete qui  :  home  ››  notizie  ››  news di prodotto  ››  NVM175 medical power supplies ...

In alternativa, puoi contattarci così:

NVM175 medical power supplies from TDK-Lambda

Postato : 30 Mar 2010

TDK-Lambda introduces the NVM175 range of medically-approved AC-DC power supplies. Combining 4.5kVac reinforced input to output isolation with dual fusing and an output-to-ground isolation of 1500Vac, the NVM175 meets UL/EN/IEC60601-1 and is suitable for use in BF type medical applications.

Offered in a 5” x 3” footprint with less than 1U height, the new NVM175 supplies have universal ac input and are rated at 180W at 50°C with customer air. Leakage current is less than 200µA at 264Vac/63Hz surpassing worldwide medical equipment requirements. It is equally suitable for many other applications including broadcast, instrumentation, routers, servers and security networks, as well as ATE and automation equipment.

The NVM175 is available with either 12 or 24V output voltage (with 12V/0.2A standby). As well as the impressive technical performance, the NVM175 meets TDK-Lambda’s design brief for environmentally responsible products by achieving up to 90% efficiency, less than 1W standby power and RoHS and REACH compliance. Other standard features include a power good signal, remote on/off, remote sense and protection from over current, over voltage and over temperature conditions.

Products in the TDK-Lambda NVM175 range meet Class B conducted and radiated EMC EN55011 and EN55022. All models have TDK-Lambda’s three-year warranty, as well as EN/IEC/UL/CSA 60601-1, EN/IEC/UL/CSA60950-1 and CE approvals.


View our range of medically approved power supplies

 

PAGE TOP

PAGE TOP