Siete qui  :  home  ››  notizie  ››  news di prodotto  ››  TDK-Lambda 2500 Watt Server Po...

In alternativa, puoi contattarci così:

TDK-Lambda 2500 Watt Server Power Supply Achieves 80 PLUS® Platinum Efficiency

Postato : 09 Jul 2012

TDK Corporation announces that the TDK-Lambda previously released HFE2500-48 power supply has now been certified to the stringent 80 PLUS® Platinum level for redundant, server, and data centre applications.

Achieving over 94% maximum efficiency, the HFE2500-48 operates from a universal AC input of 85 to 265Vac and provides a DC output of 12V, 24V or 48V. With the 19-inch rack-mount enclosure, as many as 4 supplies can be paralleled with automatic load-sharing to provide up to 9.5kW of output power.

PAGE TOP

PAGE TOP