Siete qui  :  home  ››  notizie  ››  news di prodotto

In alternativa, puoi contattarci così:

TDK-Lambda News

MWS65 2 x 4 inch AC-DC power supply from TDK-Lambda

Postato : 22 Sep 2011

TDK-Lambda UK, a group company of the TDK Corporation, introduces the 65 watt MWS65 series of open-frame, medical AC-DC power supplies. With 4kVac reinforced input to output isolation and output to ground isolation of 1500Vac, all models in the MWS65 series comply with UL/EN60601-1 Editions 2 & 3 safety approvals for medical equipment and with the convenience of onboard dual fusing are ideal for use in B (Body) and BF (Body Floating) type medical applications.

Using innovative design techniques to combine high efficiency and high power density, the MWS65 also has less than 0.3W no load input power. With an industry standard footprint of 2 x 4 inches and very low 25.4 mm (1 inch) profile, the MWS65 is a compact, convection cooled unit also suitable for use in light industrial equipment, Point-of-Sale terminals and displays, Test & Measurement and Broadcast applications.

Operating from a universal 90 to 264Vac input, the MWS65 power supply is offered in 5 models with nominal outputs of 5V (11A), 12V (5A), 15V (4.4A), 24V (2.8A) and 48V (1.4A), which are user adjustable by ±10%. With a flat efficiency curve of up to 89%, from 20 to 100% load, the MWS65 can be operated at full load from -20 to 50°C ambient temperature and up to +70°C with suitable derating. Overvoltage and overcurrent protection is standard.

CE marked in accordance with the LV Directive and delivered with a 3-year warranty, the MWS65 carries a host of safety agency approvals, including UL/CSA/EN60950-1, EN50178 (OV II) and UL/EN60601-1, as well as compliance to EN5011/EN5022-B, FCC Class B and VCCI-B for both conducted and radiated EMI.

PAGE TOP

PAGE TOP