Siete qui  :  home  ››  notizie  ››  news di prodotto

In alternativa, puoi contattarci così:

TDK-Lambda News

Single phase 6A to 30A EMC filters provide simplified installation

Postato : 31 Jan 2018

TDK Corporation announces the introduction of the RSEV series of 6A, 10A, 16A, 20A and 30A, 250Vac/250Vdc rated EMC filters. Featuring an integrated terminal block with recessed and captive screws, filter installation is simplified and hardware cannot be lost or dropped inside of the end system. The general purpose RSEV is suitable for use in a wide range of industrial and communications applications. 

This compact filter series has common dimensions across all the current ranges of just 85mm in length, 39mm in width, with a height of 30mm and has a maximum weight of 150g. An optional DIN rail mounting kit is available, complete with mounting screws and instructions. 

The RSEV will operate in ambient temperatures of -25 to +85°C, derating above 55°C. All models are certified to UL1283, CSA C22.2 No.8 and EN60939-3, and are RoHS2 compliant. The products have a five year warranty. 

 

PAGE TOP

PAGE TOP