Nome:

Email:
     

Nazione:

Messaggio:
   

Si prega di lasciare questo vuoto


In alternativa, puoi contattarci così:

Benvenuti nella Sala Stampa di TDK-Lambda

Alimentatori medicali 30-60W di classe I e II conformi alla curva B di radiate e condotte EMI

Postato : 06 Nov 2017

TDK Corporation announces the introduction of the TDK-Lambda brand CUS30M and CUS60M series of AC-DC power supplies. Rated at 30W and 60W, these compact products meet curve B conducted and radiated EMI in either a Class I or Class II (double insulated) construction, without the need for external filtering. This flexibility allows the CUS30/60M to be used in a wide range of applications, including home healthcare, medical, dental, test and measurement, broadcast and industrial equipment.

The two models are packaged in the industry standard 50.8 x 76.2mm (2” x 3”) footprint, with the CUS30M having a height of 24.2mm and the CUS60M a height of 26.7mm. Both can operate from a wide range 85 to 265Vac input and feature operating efficiencies of up to 90%. No load power consumption for the 30W is <300mW and <500mW for the 60W. The CUS30/60M can operate at full load, convection cooled, in ambient temperatures from -20 to 70°C (start up at -30°C), derating to 50% load at 70°C.

The series has an input to output isolation of 4,000Vac (2 x MoPP), an input to ground isolation of 2,000Vac (1 x MoPP) and an output to ground isolation of 1,500Vac (1 x MoPP) for suitability in B / BF rated equipment. Touch current for the 30W is a maximum of 100µA and 60µA for the 60W, with leakage current less than 250µA and 200µA respectively at 265Vac 60Hz. The maximum operating, transportation and storage altitude is 5,000m.

The CUS30/60M series is safety certified to IEC/EN/ES 60601-1 and IEC/EN/UL 60950-1, with CE marking for the Low Voltage and RoHS2 Directives. The units also comply with EN 55011-B and EN 55032-B conducted and radiated emissions (Class I and II), and meet the EN 61000-3-2 harmonics, IEC 60601-1-2 Edition 4 and IEC 61000-4 immunity standards. Additionally, models are available that comply with UL 1310 Limited Power Source (Class 2) and the IEC 60335-1 (household and similar electrical appliances).

PAGE TOP