ספקי כוח AC-DC

KPS

AC-DC Power supply
מוצר זה הופסק. אנו ממליצים במקומו על KPSA  
KPS

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

מאפיינים ויתרונות

  • Small Size & Lightweight
  • PC Board Mountable
  • Low Cost
  • Universal Input Voltage

NOT RECOMMENDED FOR NEW DESIGNS

אפליקציות

מידע אודות מגוון המוצרים

הסתר פרטים

הצג פרטים

Part number Power (W) Output info Construction Status View PDF datasheet
KPS5-3 4.125 3.3V / 1.25A
Open Frame pcb mount Not recommended for new designs
KPS10-3 8.25 3.3V / 2.5A
Open Frame pcb mount Not recommended for new designs
KPS15-3 9.9 3.3V / 3A
Open Frame pcb mount Not recommended for new designs
KPS5-5 5 5V / 1A
Open Frame pcb mount Not recommended for new designs
KPS10-5 10 5V / 2A
Open Frame pcb mount Not recommended for new designs
KPS15-5 15 5V / 3A
Open Frame pcb mount Not recommended for new designs
KPS5-12 5.04 12V / 0.42A
Open Frame pcb mount Not recommended for new designs
KPS10-12 10.08 12V / 0.84A
Open Frame pcb mount Not recommended for new designs
KPS15-12 15 12V / 1.25A
Open Frame pcb mount Not recommended for new designs
KPS5-15 4.95 15V / 0.33A
Open Frame pcb mount Not recommended for new designs
KPS10-15 10.05 15V / 0.67A
Open Frame pcb mount Not recommended for new designs
KPS15-15 15 15V / 1A
Open Frame pcb mount Not recommended for new designs
KPS5-24 5.52 24V / 0.23A
Open Frame pcb mount Not recommended for new designs
KPS10-24 10.08 24V / 0.42A
Open Frame pcb mount Not recommended for new designs
KPS15-24 15.12 24V / 0.63A
Open Frame pcb mount Not recommended for new designs
Key : Not recommended for new designs

הורדות טכניות

מידע קשור

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

משאבים נוספים

TDK-Lambda - Trusted, Innovative, Reliable

PAGE TOP