ממירי DC-DC

PXG-M

טווח חדש15-20W Medical and Industrial DC-DC Converters
PXG-M

Certified to the IEC 60601-1 and IEC 62368-1 standards for Medical and Audio/Video, Information and Communication Technology Equipment, the PXG Medical series is housed in the industry standard 1.6” x 1” DIP package.
Featuring an input to output isolation voltage of 5,000Vac and accepting
either a 9 to 36Vdc or 18 to 75Vdc input, the PXG Medical series is available with output voltages of 5, 12, 15, 24, +/- 5, +/- 12 and +/- 15Vdc. Operation from 12V and 24V, or 24V and 48V nominal inputs reduces inventory carrying costs and improves part availability.
 

מאפיינים ויתרונות

  • Wide 4:1 Input Range
  • Compact 1.6” x 1” Industry Package
  • Certified to IEC 60601-1 and IEC 62368-1
  • 2 x MOPP Isolation
  • Low No Load Power Consumption

 

מידע אודות מגוון המוצרים

הסתר פרטים

הצג פרטים

Part number Power (W) Output info Construction Status Stock Level View PDF datasheet
PXG-M20-24WD15 20 15V / 0.677A
-15V / -0.677A
Enclosed pcb mount New product Check stock View PDF datasheet
PXG-M20-48WD15 20 15V / 0.677A
-15V / -0.677A
Enclosed pcb mount New product Check stock View PDF datasheet
PXG-M15-24WD15 15 15V / 0.5A
-15V / -0.5A
Enclosed pcb mount New product Check stock View PDF datasheet
PXG-M15-48WD15 15 15V / 0.5A
-15V / -0.5A
Enclosed pcb mount New product Check stock View PDF datasheet
PXG-M20-24WD12 20 12V / 0.833A
-12V / -0.833A
Enclosed pcb mount New product Check stock View PDF datasheet
PXG-M20-48WD12 20 12V / 0.833A
-12V / -0.833A
Enclosed pcb mount New product Check stock View PDF datasheet
PXG-M15-24WD12 15 12V / 0.625A
-12V / -0.625A
Enclosed pcb mount New product Check stock View PDF datasheet
PXG-M15-48WD12 15 12V / 0.625A
-12V / -0.625A
Enclosed pcb mount New product Check stock View PDF datasheet
PXG-M20-24WD05 20 5V / 2A
-5V / -2A
Enclosed pcb mount New product Check stock View PDF datasheet
PXG-M20-48WD05 20 5V / 2A
-5V / -2A
Enclosed pcb mount New product Check stock View PDF datasheet
PXG-M15-48WD05 15 5V / 1.5A
-5V / -1.5A
Enclosed pcb mount New product Check stock View PDF datasheet
PXG-M15-24WD05 15 5V / 1.5A
-5V / 1.5A
Enclosed pcb mount New product Check stock View PDF datasheet
PXG-M15-24WS05 15 5V / 3A
Enclosed pcb mount New product Check stock View PDF datasheet
PXG-M15-48WS05 15 5V / 3A
Enclosed pcb mount New product Check stock View PDF datasheet
PXG-M20-24WS05 20 5V / 4A
Enclosed pcb mount New product Check stock View PDF datasheet
PXG-M20-48WS05 20 5V / 4A
Enclosed pcb mount New product Check stock View PDF datasheet
PXG-M15-24WS12 15 12V / 1.25A
Enclosed pcb mount New product Check stock View PDF datasheet
PXG-M15-48WS12 15 12V / 1.25A
Enclosed pcb mount New product Check stock View PDF datasheet
PXG-M20-24WS12 20 12V / 1.67A
Enclosed pcb mount New product Check stock View PDF datasheet
PXG-M20-48WS12 20 12V / 1.67A
Enclosed pcb mount New product Check stock View PDF datasheet
PXG-M15-24WS15 15 15V / 1A
Enclosed pcb mount New product Check stock View PDF datasheet
PXG-M15-48WS15 15 15V / 1A
Enclosed pcb mount New product Check stock View PDF datasheet
PXG-M20-24WS15 20 15V / 1.33A
Enclosed pcb mount New product Check stock View PDF datasheet
PXG-M20-48WS15 20 15V / 1.33A
Enclosed pcb mount New product Check stock View PDF datasheet
PXG-M15-24WS24 15 24V / 0.625A
Enclosed pcb mount New product Check stock View PDF datasheet
PXG-M15-48WS24 15 24V / 0.625A
Enclosed pcb mount New product Check stock View PDF datasheet
PXG-M20-24WS24 20 24V / 0.833A
Enclosed pcb mount New product Check stock View PDF datasheet
PXG-M20-48WS24 20 24V / 0.833A
Enclosed pcb mount New product Check stock View PDF datasheet
Key : New product

הורדות טכניות

מידע קשור

מחדר החדשות של טידיקיי-למבדא

Medical/industrial 15W and 20W DC-DC converters have 5,000Vac isolation and a wide 4:1 input range
קרא מאמר

Certified to the IEC 60601-1 and IEC 62368-1 standards for Medical and Audio/Video, Information and Communication Technology Equipment, the PXG Medical series is housed in the industry standard 1.6” x 1” DIP package.
Featuring an input to output isolation voltage of 5,000Vac and accepting
either a 9 to 36Vdc or 18 to 75Vdc input, the PXG Medical series is available with output voltages of 5, 12, 15, 24, +/- 5, +/- 12 and +/- 15Vdc. Operation from 12V and 24V, or 24V and 48V nominal inputs reduces inventory carrying costs and improves part availability.
 

משאבים נוספים

TDK-Lambda - Trusted, Innovative, Reliable

PAGE TOP