CUS100ME
2 x 4” 100W AC-DC Power Supplies
CUS100ME is a single output 2” x 4” AC/DC supply with IEC60601-1 3rd edition medical approval as well as IEC60950-1 and is available in four mechanical formats: Open pcb, pcb with baseplate, U channel and U channel with cover.
The power supply is rated at 100W maximum output power.
With baseplate and U channel conduction cooling assistance this rating can be achieved at up to 70°C ambient temperature and with forced air cooling of 1m/s operation up to 85°C ambient temperature is possible.
It meets class B levels for both conducted and radiated emi and is
compliant with EN60601-1-2:2015 Edition 4 immunity requirements.
CUS100ME is suitable for both Class I and Class II installations, is available with 12V to 48V outputs and is ideal for medical and general applications that require silent operation with no fan noise.
Efficiency is up to 94%, and off load power consumption is less than 0.5W.
מאפיינים ויתרונות
- 100W Convection Rating
- 75W With 1m/s Airflow at 85°C Ambient
- ITE & Medical Certifications (2 x MOPP)
- Suitable for Class I and Class II installations
- Class B Conducted and Radiated EMI
מידע אודות מגוון המוצרים
הסתר פרטים
הצג פרטים
מידע קשור
- CUS350M
Single Output Medical & ITE Power Supplies
צפה URL
- CUS200M
Single Output 200 to 250W Medical & ITE Power Supplies
צפה URL
- CUS150M
2 x 4” 150W AC-DC Power Supplies
צפה URL
- CUS30M & CUS60M
Single Output 30 - 60W Medical & ITE Power Supplies
צפה URL
- תמונת המוצר
הורדת JPG
מחדר החדשות של טידיקיי-למבדא
100W Class I and Class II 2”x 4” medical and industrial power supplies deliver 75W in an 85°C ambient
קרא מאמר
https://i.vimeocdn.com/video/715601941_640.jpg
https://i.vimeocdn.com/video/771176840_640.jpg
https://i.vimeocdn.com/video/771176455_640.jpg
https://i.vimeocdn.com/video/771176026_640.jpg
https://i.vimeocdn.com/video/771175449_640.jpg
https://i.vimeocdn.com/video/775525877_640.jpg
CUS100ME is a single output 2” x 4” AC/DC supply with IEC60601-1 3rd edition medical approval as well as IEC60950-1 and is available in four mechanical formats: Open pcb, pcb with baseplate, U channel and U channel with cover.
The power supply is rated at 100W maximum output power.
With baseplate and U channel conduction cooling assistance this rating can be achieved at up to 70°C ambient temperature and with forced air cooling of 1m/s operation up to 85°C ambient temperature is possible.
It meets class B levels for both conducted and radiated emi and is
compliant with EN60601-1-2:2015 Edition 4 immunity requirements.
CUS100ME is suitable for both Class I and Class II installations, is available with 12V to 48V outputs and is ideal for medical and general applications that require silent operation with no fan noise.
Efficiency is up to 94%, and off load power consumption is less than 0.5W.