QS
Up to 1200W, Single Output Medical and Industrial Power Supply
The single output QS range of power supplies offers low audible noise (with a temperature controlled fan to reduce audible noise) with a selection of standby and control options including PMBus™. The range is supported by a 7 year warranty and covers output voltage from 12V up to 52.8V.
Suitable for both medical and non-medical applications. The entire range has full medical isolation (1 x MoPP input to ground, 2 x MoPP input to output and 1 x MoPP output to ground) and either dual or single fusing available as options. The QS range operates from a universal AC input of 90 - 264V to meet a wide range of applications, including industrial, medical, test & measurement, broadcast, communications and renewable.
מאפיינים ויתרונות
- BF ready medical isolation (MOPP)
- Low speed, low audible noise fan
- Dual or single fusing
- PMBus™ communication option
- 7 year warranty
מידע אודות מגוון המוצרים
הסתר פרטים
הצג פרטים
מחדר החדשות של טידיקיי-למבדא
600 to 1200W power supplies have full MoPPs isolation, low acoustical noise and PMBus™ communication
קרא מאמר
https://i.vimeocdn.com/video/715143052_640.jpg
The single output QS range of power supplies offers low audible noise (with a temperature controlled fan to reduce audible noise) with a selection of standby and control options including PMBus™. The range is supported by a 7 year warranty and covers output voltage from 12V up to 52.8V.
Suitable for both medical and non-medical applications. The entire range has full medical isolation (1 x MoPP input to ground, 2 x MoPP input to output and 1 x MoPP output to ground) and either dual or single fusing available as options. The QS range operates from a universal AC input of 90 - 264V to meet a wide range of applications, including industrial, medical, test & measurement, broadcast, communications and renewable.