TDK-Lambda extends its Z+ Series of Programmable DC Power Supplies

תאריך פרסום : 28 Aug 2012

TDK Corporation announces an extension to its TDK-Lambda Z+ Series of programmable DC power supplies with the addition of the lower power Z+200 range. Offering the same flexibility and superior features as the higher power Z+400 range, these 200W units address the need for high quality bench-top power supplies for the R&D environment, as well as being ideally suited for ATE and OEM rack mounted or integrated applications such as Test & Measurement, Semiconductor Burn-in, Component Test, Laser Diode, Heater Supplies, RF Amplifiers and Electromagnets.

Models in the 200W Z+ Series are available with output voltages up to 100Vdc and output currents up to 20A, operate in constant current and constant voltage modes and accept wide range 85 to 265Vac input. Higher power systems can be achieved by connecting up to 6 identical units in parallel with active current sharing. To increase the output voltage or to provide a bipolar output, up to 2 units may be connected in series.

CE marked in accordance with the Low Voltage Directive, the Z+200 conducted and radiated EMI conforms to EN55022-B, FCC part-15-B, VCCI-B. Safety approvals include UL/EN/IEC61010-1. All models carry a 5-year warranty.



PAGE TOP

PAGE TOP