אתה נמצא כאן  :  בית  ››  חדשות  ››  חדשות המוצר  ››  400W medical power supply seri...

פניה ישירה למענה מהיר


אני:

לחלופין, צור אתנו קשר בערוצים הבאים:

אם אינך בטוח איזה מוצר אתה זקוק, נסה את שלנו חיפוש מוצרים

400W medical power supply series extended with 15, 19, 28, 36, 48V outputs and integral fan-cooled models

תאריך פרסום : 05 Nov 2020

TDK Corporation (TSE:6762) announces the addition of 15V, 19V, 28V, 36V, 48V outputs and models with an integral fan to the TDK-Lambda brand CUS400M series. Rated at 400W with forced air cooling and 250W when convection cooled, the family now covers 12 to 48V outputs. A broad choice of mechanical configurations is also available, including open frame versions in the industry-standard 3” x 5” footprint.

When convection cooled, the CUS400M has a peak power capability of up to 400W. The duration period of that peak is up to 30 minutes (40°C ambient, 230Vac input) with a maximum duty cycle of 50% - considerably longer than most products on the market. This feature makes the CUS400M ideal for medical applications with a relatively low quiescent power consumption and occasional peak demand, including hospital beds, dental chairs and incubators.

The CUS400M has an 85 to 264Vac input range and an off-load power consumption of less than 1.3W, when the output is inhibited. As an option, the units can be fitted with a 5V 2A or 12V 1A standby voltage, remote on/off, remote sense, AC fail, and an output good signal.

The underside of the CUS400M is fitted into a thermally conductive, insulated plastic base (patent pending). This allows heat-generating power components to be conduction cooled via a cold plate or the system chassis. Other mechanical configurations include a metal baseplate, U-channel, enclosed or integral top-mounted fan.

The medical and industrial safety certifications include IEC/EN/ES 60601‑1 and IEC/EN/UL 62368‑1 with CE marking for the Low Voltage, EMC and RoHS Directives. The units also comply with EN 55011‑B and EN 55032‑B conducted and radiated emissions (Class I and II), and meet the EN 61000‑3‑2 harmonics, IEC 60601‑1‑2 Edition 4 and IEC 61000‑4 immunity standards.

Input to output isolation is 4,000Vac (2 x MoPP), input to ground isolation 1,500Vac (1 x MoPP) and the output to ground isolation is 1,500Vac (1 x MoPP) for suitability in B and BF rated medical equipment. Leakage current is a maximum of 250µA, and the touch current is less than 100µA. The operating, transportation and storage altitude is up to 5,000m, which supports global use and sales of end-equipment.

PAGE TOP

PAGE TOP